• Oval bell-shaped suction cup for handling of long, oiled workpieces with extremely small curved radii
  • Very dynamic handling of metal sheets (short cycle times)
  • Inner support for deformation-free handling of thin steel sheets and aluminum sheets or deep-drawing
  • Usage in feeder systems for press lines in the automobile industry
  • Slot lot on the bottom prevents oily sheets from slipping; permits precise positioning in stamping presses etc.
Product Highlights
  • Oval suction cup in bell-shape adapts optimally to narrow, strongly curved workpieces
  • Adaptation to workpieces with small radius of curvature thanks to the material NBR with 45 Shore
  • Numerous mounting elements allow the connection to all common load beams and feeder systems
Bell-Shaped Suction Cups SAOG (Oval)
  • Oval, bell-shaped suction cup with single sealing lip, special slot and inner support
  • Suction cups made of NBR material, hardness 45 Shore
  • Dimensions: 60 x 20 to 95 x 40 mm
  • Material: NBR
  • Connection nipple vulcanized to elastomer part
The matching documentation for this product is available in this section.

Documents

Choose language

Filter by