Flat Suction Cups SPFDiameter: 10 mm to 60 mmMaterial: EDConnection element modularShow application areasView 38 of 38 products
Bellows Suction Cups SPB1 (1.5 Folds)Diameter: 10 to 80 mmMaterial: EDConnection element modularShow application areasView 48 of 48 products
Bellows Suction Cups SPB2 (2.5 Folds)Diameter: 20 to 50 mmMaterial: EDModular connection nippleShow application areasView 28 of 28 products
Bellows Suction Cups SPOB1 (Oval, 1.5 Folds)Dimensions: 60 x 20, 100 x 40 mmMaterial: EDConnection element modularShow application areasView 4 of 4 products
Bellows Suction Cups PSPFDimensions: 33 mm to 53 mmMaterial: SIShow application areasView 16 of 16 products
Bellows Suction Cups SPB2f (2.5 Folds)Diameter: 15 to 50 mm Material: SI (use in the food industry)Show application areasView 48 of 48 products
Bellows Suction Cups SPB4f (4.5 Folds)Diameter: 30 to 50 mmMaterial: SIModular connection nipple or push-in functionShow application areasView 44 of 44 products
Bellows Suction Cups SPB4 (4.5 Folds)Diameter: 20 to 50 mmMaterial: SI (use in the food industry)Show application areasView 67 of 67 products
Bellows Suction Cups SPOB1f (Oval, 1.5 Folds)Dimensions: 35 x 15 to 80 x 35 mmMaterial: SI (use in the food industry)Show application areasView 6 of 6 products
Suction Cups SFF / SFB1Suction area (Ø) from 10 mm to 60 mmMaterial: SI, EPDM, HT1, NBR-ESDShow application areasView 53 of 53 products
Bellows Suction Cups SPB2 P (2.5 Folds)Diameter: 20 and 40 mmMaterial: SI (use in the food industry)Push-in functionShow application areasView 2 of 2 products
Bellows Suction Cups SPB3 P (3.5 folds)Diameter: 30 mmMaterial: PVC (used in the packaging sector)Push-in functionShow application areasView 1 of 1 products
Bellows Suction Cups SPB2 P (2.5 Folds) Flow RestrictorDiameter: 20 and 40 mmMaterial: SI (use in the food industry)Push-in functionShow application areasView 8 of 8 products
Bellows Suction Cups FSGA SI-HD (1.5 Folds)Diameter: 6 to 25 mmMaterial: SI-HDFood-safe materialShow application areasView 19 of 19 products
Bellows Suction Cups FSGA SI-MD (1.5 Folds)Diameter: 11 to 33 mmMaterial: SI-MDMetal detectable materialShow application areasView 19 of 19 products
Bellows Suction Cups FSG SI-HD (2.5 Folds)Diameter: 7 to 25 mmMaterial: SI-HDFood-safe materialShow application areasView 20 of 20 products
NEWBellows Suction Cups FSG SI-MD (2.5 Folds)Diameter: 9 to 52 mmMaterial: SI-MDMetal detectable materialShow application areasView 23 of 23 products
Bellows Suction Cups FSGCDiameter: 30 mm to 60 mmMaterial: NBRShow application areasView 14 of 14 products
Bellows Suction Cups FGA PVC (1.5 Folds)Diameter: 13 to 22 mmMaterial: PVC (use in the food industry)Show application areasView 3 of 3 products
Bellows Suction Cups FG PVC (2.5 Folds)Diameter: 18 to 50 mmMaterial: PVC (use in the food industry)Show application areasView 5 of 5 products
Bellows Suction Cups FSDCDiameter: 40 mm Material: SI-HD, SI-MDShow application areasView 4 of 4 products
Flat Suction Cups PFYN VU1Diameter: 15 to 95 mmMaterial: VU1Connection nipple plugged into elastomer partShow application areasView 12 of 12 products
Chocolate Suction Cups SPGDiameter: 33 mmMaterial: SI, SI-HD (use in the food industry)Show application areasView 2 of 2 products
NEWBin-Picking Suction Cups SVEDiameter: 33 mm and 53 mmMaterial: PU, SI-MD (use in the food industry)Show application areasView 5 of 5 products
Egg Suction Cups FG X, FGA X, FGB XDiameter: 30 to 35 mmMaterials: NK and SIShow application areasView 1 of 1 products
Bellows Suction Cups FSGB-R (Rectangular)Dimensions: 52 x 25 to 60 x 29 mmMaterial: NBR, SIConnection plate screwed to elastomer partShow application areasView 6 of 6 products
Schmalz Test Set - Suction Cups for the Packaging IndustryContent: More than 80 vacuum suction cups in different shapes and materials; three vacuum ejectors; one vacuum manometer as well as one vacuum hoseStorage: practical plastic caseShow application areasView 1 of 1 products