Flat Suction Cups SAOF HT2 (Oval)
Suction area (LxW) from 60 x 23 mm to 100 x 50 mm
Silicone-free special material HT2 is free of LABS and temperature resistant up to 250 °C
Large, structured inner support prevents deep drawing and withstands the highest lateral forces
Soft, flexible sealing lip seals optimally, even on slight unevenness
Design
Design

- Robust and wear-resistant oval flat suction cup SAOF made of HT2 with single sealing lip and inner support
- Connection nipple glued to the reinforcing element of the suction cup (very high strength and temperature resistance)
Technical Data
Technical Data
- Dimensions: 60 x 23 to 100 x 50 mm
- Material: HT2
- Connection nipple vulcanized to elastomer part
Industries
Industries
- •Automotive
- •Metal
Documentation
Documentation
The matching documentation for this product is available in this section.
| Documents | Language |
|---|---|
| English |
1 - 10 from 13 results








