DUES-STOC 0.3/0.7 SCPMicb-Q 03
Part no.: 10.02.02.08243
Nozzle body (inst)
| Pressure range (operating pressure) [bar] | bar |
| Outside diameter D | 9.7 (mm) |
| Length L | 54.7 (mm) |
| d2 | 0.3 (mm) |
| Hole size d3 | 0.7 (mm) |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Pressure range (operating pressure) [bar] | bar |