Join us at New South Wales's #1 Workplace Safety Event
Visit us at Workplace Health & Safety Show in Sydney, Australia’s leading national event series dedicated to workplace safety, risk management and workplace wellbeing.

Vacuum technology meets ergonomics: efficient, ergonomic, well thought out
Schmalz solutions protect what really matters.
Ergonomic handling solutions from Schmalz improve working conditions and unleash the full potential of man and machine. This enables companies to lower costs, increase employee motivation and make work processes more efficient. The lifting aids are so sensitive that applications can place workpieces precisely and safely. The vacuum gripping principle protects the surfaces and prevents damage - for maximum quality and efficiency.

New
Support where it matters
The new forward bend exoskeleton supports ergonomically correct postures without compromise. Whether in crafts or in logistics, the exoskeleton provides targeted relief for the back and shoulders, reduces fatigue, and helps you get through your workday in a healthy way. Working for long periods in a bent-over position puts strain on the back and muscles. What seems easy at first becomes a challenge over time. That’s exactly where the passive forward bend exoskeleton NEXO Pro comes in: It reduces muscle strain, speeds up recovery, and maintains performance throughout the entire shift.

Battery operated Rope Balancer for intuitive lifting of loads up to 30 kg - NEO 30
The swivel joint, which is attached to the trolley or an eyebolt, makes it easy to use in common rail systems. On a single battery charge, you can perform between 200 to 500 lifting strokes, providing reliable performance throughout your workday. The flexible connection of end effectors, such as scissor grippers, enables you to handle a wide variety of rectangular loads including boxes, paving stones, and more.

Vacuum Lifting Device VacuMaster
This powerful and precise system is engineered for sheet and panel handling with an impressive lift capacity of up to 750 kg. It manages large, flat, and predominantly airtight loads and workpieces, making it ideal for applications such as loading and unloading CNC laser cutting machines with metal sheets, as well as CNC machining centers equipped with airtight wooden boards or plastic sheets.
- Lift capacities up to 750 kg
- Operator handle with integrated control of the lifting device and the chain hoist
- Controlled vacuum generator for reduced energy consumption

Boost efficiency: Meet the game-changing vacuum tube lifter JumboFlex from Schmalz
With the Vacuum Tube Lifter JumboFlex, you can move lighter goods weighing up to 50 kg ergonomically and at a high cycle frequency. Its extensive features make the JumboFlex a versatile all-rounder, that is ensuring an efficient material flow. From warehouses to production floors, the JumboFlex delivers professional-grade material handling that reduces worker strain while maximising throughput.