Schmalz

  • NEW

Spare Parts Finger Module Inserts FINGER-SPARE-UNIT

Spare Parts for Finger Modules of the Grippers mGrip

Go directly to the products

Two to six folds for optimum adaptation to the workpiece

Different, mutually compatible finger variants for maximum flexibility and interchangeability on one gripper

FDA-compliant materials for direct food contact

Design
  • Guide insert made of POM for safe and correct mounting (1)
  • Flexible actuator made of silicone (2)
Technical Data
  • Number of folds: 2 to 6
  • Effective length: 50 mm to 110 mm
  • Switch between different finger versions possible
Industries
  • Food
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English
English

Filter results

Shape
Number of folds
Labeling
Industry sector

1 - 8 from 8 results

  • NEW
FINGER-SPARE-UNIT 2C

Part no.: 10.13.07.00337

Finger module spare unit for finger module mGrip

Industries: Food

ShapeCompact
Number of folds2
Weight31.6 (g)
Utilization designmGrip
  • NEW
FINGER-SPARE-UNIT 2M

Part no.: 10.13.07.00119

Finger module spare unit for finger module mGrip

Industries: Food

ShapeMini
Number of folds2
Weight14.2 (g)
Utilization designmGrip
  • NEW
FINGER-SPARE-UNIT 3C

Part no.: 10.13.07.00338

Finger module spare unit for finger module mGrip

Industries: Food

ShapeCompact
Number of folds3
Weight39.3 (g)
Utilization designmGrip
  • NEW
FINGER-SPARE-UNIT 3CA

Part no.: 10.13.07.00345

Finger module spare unit for finger module mGrip

Industries: Food

ShapeCompact angled tip
Number of folds3
Weight39.5 (g)
Utilization designmGrip
  • NEW
FINGER-SPARE-UNIT 3CV

Part no.: 10.13.07.00535

Finger module spare unit for finger module mGrip

Industries: Food

ShapeCompact Chevron tip
Number of folds3
Weight39.9 (g)
Utilization designmGrip
  • NEW
FINGER-SPARE-UNIT 4C

Part no.: 10.13.07.00339

Finger module spare unit for finger module mGrip

Industries: Food

ShapeCompact
Number of folds4
Weight45.8 (g)
Utilization designmGrip
  • NEW
FINGER-SPARE-UNIT 5C

Part no.: 10.13.07.00340

Finger module spare unit for finger module mGrip

Industries: Food

ShapeCompact
Number of folds5
Weight53.7 (g)
Utilization designmGrip
  • NEW
FINGER-SPARE-UNIT 6C

Part no.: 10.13.07.00341

Finger module spare unit for finger module mGrip

Industries: Food

ShapeCompact
Number of folds6
Weight60.3 (g)
Utilization designmGrip

Product recommendations

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart