SC 080 G1/8-AG
Part no.: 10.01.06.03142
Connection element for suction cup "SchmalzConnector"
| Connection type | 080 |
| Length L1 | 28 (mm) |
| Fitting length | 7.5 (mm) |
| Nominal diameter dn | 4 (mm) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| dn | 4 mm |
| D | 19.8 mm |
| D2 | 17 mm |
| G1 | G1/8"-M |
| L | 7.5 mm |
| L1 | 28 mm |
| L2 | 13 mm |
| L3 | 1.5 mm |
| LG1 | 7.5 mm |
| SW1 | 22 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Connection type | 080 |
| Material | Aluminum |
| Weight | 17.4 g |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation
