PFG 15 HT1-60 N005
Part no.: 10.01.01.11162
Flat suction cup (round) for smooth or slightly rough surfaces
| Size | 15 |
| Suction cup material | High temperature material HT1 |
| Material hardness [Shore A] | 60 (Shore A) |
| Material property | non-marking |
Design Data
Design Data
| Attribute | Value |
|---|---|
| d | 4.5 mm |
| d1 | 7.8 mm |
| Dk | 12.2 mm |
| Dmax(S) | 17.5 mm |
| Ds | 15 mm |
| H | 8 mm |
| H2 | 2.6 mm |
| Z (Stroke) | 1.9 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction force (-600mbar) | 9 N |
| Volume | 0.43 cm³ |
| Workpiece radius min. (convex) | 12.5 mm |
| Size | 15 |
| Nipple family | N 005 |
| Suction cup material | High temperature material HT1 |
| Material hardness [Shore A] | 60 Shore A |
| Weight | 0.7 g |
| Product family | PFG |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation


