VTR-STV 8/6
Part no.: 10.01.27.01897
Vacuum distributor with plug-in screw unions STV
Connection | Hose 8/6 |
Length L | 199.6 (mm) |
Width B | 85 (mm) |
Height H | 104.75 (mm) |
Documentation
Documentation
Part no.: 10.01.27.01897
Vacuum distributor with plug-in screw unions STV
Connection | Hose 8/6 |
Length L | 199.6 (mm) |
Width B | 85 (mm) |
Height H | 104.75 (mm) |