ERS SNG-V-HP 10 1.2 18
Part no.: 10.01.29.00550
Set of spare parts
Utilization design | Needle gripper |
Size | V-HP |
contains | 2 needle wedges mounted |
Number of needles | 10 |
Needle diameter | 1.2 (mm) |
Needle stroke Z(NA) | 18 (mm) |
Technical Data
Technical Data
Attribute | Value |
---|---|
Needle diameter | 1.2 mm |
Number of needles | 10 |
Documentation
Documentation