Schmalz

Bellows Suction Cups SAXB

Suction area (Ø) from 20 mm to 120 mm

Go directly to the products

Extremely adaptable bellows suction cup for optimum suction capacity on sheet metal and car body parts

Specially structured friction surface for maximum holding force at high accelerations, especially on oily surfaces

Very good adaptation to different workpiece contours due to high stroke of the suction cup

Flexible sealing lip seals very well even on curved workpiece surfaces

Design
  • Round bellows suction cup (3) made of wear-resistant material Elastodur (ED-85)
  • Flexible sealing lip with structured friction surface (4)
  • Connection nipple made of aluminum positively overmolded (2)
  • Available as mounted suction cup with different connection types and wrench flat for easy and quick assembly (1)
Technical Data
  • Dimensions: 20 mm to 120 mm
  • Material: ED-85
  • Connection nipple securely positively connected
Industries
  • Automotive
  • Metal
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Thread G1
Size
Connection
Number of folds
Suction cup material
Product family
Height H
Spring stroke Z
Industry sector

1 - 10 from 64 results

SAXB 20 ED-85 G1/4-IG

Part no.: 10.01.42.00007

High-speed bellows suction cup for adaptation to strongly curved and oiled surfaces

Industries: Automotive | Metal

Size20
Suction cup materialElastodur ED
Material hardness [Shore A]85 (Shore A)
Nipple materialAluminum
ConnectionG1/4-IG
Number of folds1.5
SAXB 20 ED-85 G1/4-AG

Part no.: 10.01.42.00028

High-speed bellows suction cup for adaptation to strongly curved and oiled surfaces

Industries: Automotive | Metal

Size20
Suction cup materialElastodur ED
Material hardness [Shore A]85 (Shore A)
Nipple materialAluminum
ConnectionG1/4-AG
Number of folds1.5
SAXB 20 ED-85 G3/8-IG

Part no.: 10.01.42.00030

High-speed bellows suction cup for adaptation to strongly curved and oiled surfaces

Industries: Automotive | Metal

Size20
Suction cup materialElastodur ED
Material hardness [Shore A]85 (Shore A)
Nipple materialBrass
ConnectionG3/8-IG
Number of folds1.5
SAXB 20 ED-85 G3/8-AG

Part no.: 10.01.42.00029

High-speed bellows suction cup for adaptation to strongly curved and oiled surfaces

Industries: Automotive | Metal

Size20
Suction cup materialElastodur ED
Material hardness [Shore A]85 (Shore A)
Nipple materialAluminum
ConnectionG3/8-AG
Number of folds1.5
SAXB 20 ED-85 NPT3/8-IG

Part no.: 10.01.42.00031

High-speed bellows suction cup for adaptation to strongly curved and oiled surfaces

Industries: Automotive | Metal

Size20
Suction cup materialElastodur ED
Material hardness [Shore A]85 (Shore A)
Nipple materialBrass
ConnectionNPT3/8-IG
Number of folds1.5
SAXB 20 ED-85 M10-AG

Part no.: 10.01.42.00032

High-speed bellows suction cup for adaptation to strongly curved and oiled surfaces

Industries: Automotive | Metal

Size20
Suction cup materialElastodur ED
Material hardness [Shore A]85 (Shore A)
Nipple materialSteel
ConnectionM10-AG
Number of folds1.5
SAXB 20 ED-85 M16-AG

Part no.: 10.01.42.00078

High-speed bellows suction cup for adaptation to strongly curved and oiled surfaces

Industries: Automotive | Metal

Size20
Suction cup materialElastodur ED
Material hardness [Shore A]85 (Shore A)
Nipple materialAluminum
ConnectionM16-AG
Number of folds1.5
SAXB 20 ED-85 RA

Part no.: 10.01.42.00033

High-speed bellows suction cup for adaptation to strongly curved and oiled surfaces

Industries: Automotive | Metal

Size20
Suction cup materialElastodur ED
Material hardness [Shore A]85 (Shore A)
Nipple materialAluminum
ConnectionRA
Number of folds1.5
SAXB 30 ED-85 G1/4-IG

Part no.: 10.01.42.00005

High-speed bellows suction cup for adaptation to strongly curved and oiled surfaces

Industries: Automotive | Metal

Size30
Suction cup materialElastodur ED
Material hardness [Shore A]85 (Shore A)
Nipple materialAluminum
ConnectionG1/4-IG
Number of folds1.5
SAXB 30 ED-85 G1/4-AG

Part no.: 10.01.42.00034

High-speed bellows suction cup for adaptation to strongly curved and oiled surfaces

Industries: Automotive | Metal

Size30
Suction cup materialElastodur ED
Material hardness [Shore A]85 (Shore A)
Nipple materialAluminum
ConnectionG1/4-AG
Number of folds1.5

Product recommendations

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart