HP-SE-U 1M6 12/18
Part no.: 10.07.06.00719
Holder for sensor
Industries: Universal
| 1x screw M6 | |
| Internal diameter d | 12 (mm) |
| Internal diameter d1 | 18 (mm) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 24 mm |
| B1 | 30 mm |
| B2 | 20 mm |
| d | 12 mm |
| d1 | 18 mm |
| H | 14 mm |
| H1 | 29 mm |
| L | 25 mm |
| L1 | 37.5 mm |
| L2 | 37 mm |
| L3 | 28.1 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Weight | 27.6 g |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation


