HT-SE A2 42 30.1
Part no.: 10.07.06.00468
Holder for sensor
Industries: Automotive | Metal
| Connection 1 | Bolt with slot Ø19mm |
| Internal diameter d | 30.1 (mm) |
| Width B | 42 (mm) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 42 mm |
| D | 19 mm |
| d | 30.1 mm |
| H | 24.5 mm |
| H1 | 34 mm |
| L | 41.3 mm |
| L1 | 72.5 mm |
| L2 | 60.8 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Weight | 63.8 g |
| Product family | HT |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation
