ANW G3/8-IG G3/8-AG
Part no.: 10.01.01.11618
Adapter for mounting suction cups in restricted spaces
Industries: Universal
| Suction cup connection | G3/8"-M |
| Product family | ANW |
| Material | Steel |
Design Data
Design Data
| Attribute | Value |
|---|---|
| dn | 10 mm |
| G1 | G3/8"-F |
| G2 | G3/8"-M |
| G3 | G1/2"-F |
| H | 35 mm |
| H1 | 10.5 mm |
| LG1 | 13 mm |
| LG2 | 10 mm |
| LG3 | 12 mm |
| SW1 | 24 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Weight | 109 g |
| Product family | ANW |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation

