- NEW
ACCS-mGrip CLAMP-FB IND 4.5
Part no.: 10.13.03.04091
Accessories for mGrip finger gripper
Industries: Food | Logistics
| Accessory | Fingerbase Clamp |
| Application | Industrial |
| Internal diameter d | 4.5 (mm) |
| Length L | 34 (mm) |
| Width B | 8.5 (mm) |
| Height H | 6.7 (mm) |
| Weight | 1.11 (g) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 8.5 mm |
| B1 | 10 mm |
| d | 4.5 mm |
| H | 6.7 mm |
| L | 34 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Accessory | Fingerbase Clamp |
| Application | Industrial |
| Weight | 1.11 g |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation

















