
- NEW
SCHR 4762 M4x50 ST-8.8 VZ
Part no.: 20.01.02.00259
Machine screw
Industries: Food | Logistics
| Thread G | M4 |
| Length L | 50 (mm) |
| Material | Steel |
| Surface | galvanised |
| Standard | ISO 4762 |
| Weight | 4.6 (g) |
Show moreShow less
Design Data
Design Data
| Attribute | Value |
|---|---|
| Dk | 7 mm |
| L | 50 mm |
| LG1 | 20 mm |
| Lk | 4 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Weight | 4.6 g |
Documentation
Documentation
Product recommendations
MO-PROF 25x30x3000 1TN AL26.07.01.00498Aluminium profile for construction
of vacuum-gripping systems
| Length L | 3000 (mm) |
| Width B | 25 (mm) |
| Height H | 30 (mm) |
| Form | with 1 T-slot |
Show moreShow less
KAPP 30x3 PXT 8-D30-I25.09.06.00129Cap (round)
| Utilization design | Modular gripper system |
| Length L | 3 (mm) |
| Outside diameter D | 30 (mm) |
| Connection 1 | Profil 8D30-I |
Show moreShow less
HTR-D30-I AR PXT10.01.49.00098Holder system
| Utilization design | Modular gripper system |
| Cross-beam connection | Profile D30-ITEM |
| Shape | Anti Rotation |
| Outside diameter D | 30 (mm) |
| Length L | 68 (mm) |
Show moreShow less
VTR G1/4-IG 9xG1/8 POM10.09.03.00098Vacuum/compressed-air distributor
| Inlet | G1/4"-IG |
| Outlets | 9 x thread G1/8"-F |
| Length L | 90 (mm) |
| Width B | 35 (mm) |
| Height H | 20 (mm) |
| Material | Polyoxymethylene |
Show moreShow less
VTR G1/4-IG 5xG1/8 POM10.09.03.00097Vacuum/compressed-air distributor
| Inlet | G1/4"-IG |
| Outlets | 5 x thread G1/8"-F |
| Length L | 60 (mm) |
| Width B | 35 (mm) |
| Height H | 20 (mm) |
| Material | Polyoxymethylene |
Show moreShow less
SVB-Y 8-6/6-410.09.02.00090Plug connection, Y
| Length L | 36 (mm) |
| Material | Plastics |
| Operating temperature | -20 ... 60 °C |
| Nominal size | 6 (mm) |
Show moreShow less
SVB-Y 8-6/6-410.09.02.00091Plug connection, Y
| Length L | 37 (mm) |
| Material | Plastics |
| Operating temperature | -20 ... 60 °C |
| Nominal size | 6 (mm) |
Show moreShow less
VSL 6-4 PU MI-TR10.07.09.00002Hose for vacuum and
compressed-air systems
| Outside diameter D | 6 (mm) |
| Internal diameter d | 4 (mm) |
| Length max. | 500 (m) |
| Material hose | PU |
| Bending radius min. | 35 (mm) |
| Pressure range (operating pressure) [bar] | -0.95 ... 10.00 bar |
| Operating temperature | -20 ... 90 °C |
| Color | Milky-transparent |
Show moreShow less
VSL 8-6 PU MI-TR10.07.09.00003Hose for vacuum and
compressed-air systems
| Outside diameter D | 8 (mm) |
| Internal diameter d | 6 (mm) |
| Length max. | 500 (m) |
| Material hose | PU |
| Bending radius min. | 45 (mm) |
| Pressure range (operating pressure) [bar] | -0.95 ... 10.00 bar |
| Operating temperature | -35 ... 60 °C |
| Color | Milky-transparent |
Show moreShow less
VSL 10-7 PU MI-TR10.07.09.00084Hose for vacuum and
compressed-air systems
| Outside diameter D | 10 (mm) |
| Internal diameter d | 7 (mm) |
| Length max. | 50 (m) |
| Material hose | PU |
| Bending radius min. | 60 (mm) |
| Pressure range (operating pressure) [bar] | -0.95 ... 10.00 bar |
| Operating temperature | -40 ... 85 °C |
| Color | Milky-transparent |
Show moreShow less
STV-W G1/8-AG 610.08.02.00288Push-in Fitting, swivelling
elbow
| Thread G1 | G1/8"-M |
| Outer hose diameter | 6 (mm) |
| Material | Plastics |
| Operating temperature | °C |
| Length L | 20.8 (mm) |
Show moreShow less
STV-GE G1/8-AG 610.08.02.00204Push-in Fitting, straight
| Thread G1 | G1/8"-M |
| Outer hose diameter | 6 (mm) |
| Material | Brass |
| Operating temperature | -20 ... 80 °C |
| Outside diameter D | 11.4 (mm) |
| Length L | 16.4 (mm) |
Show moreShow less
STV-GE G1/4-AG 1010.08.02.00251Push-in Fitting, straight
| Thread G1 | G1/4"-M |
| Outer hose diameter | 10 (mm) |
| Material | Brass |
| Operating temperature | -20 ... 80 °C |
| Outside diameter D | 16.5 (mm) |
| Length L | 23.4 (mm) |
Show moreShow less
STVI-GE G1/4-IG 810.08.02.00154Push-in Fitting, straight
| Thread G1 | G1/4"-F |
| Outer hose diameter | 8 (mm) |
| Material | Brass |
| Operating temperature | -20 ... 80 °C |
| Outside diameter D | 14.5 (mm) |
| Length L | 33.5 (mm) |
Show moreShow less
- NEW
SCHR 4762 M4x10 A220.01.02.00267Machine screw
| Standard | ISO 4762 |
| Thread G | M4 |
| Material | Austenitic stainless steel |
Show moreShow less
Finger Grippers mGrip
- Load capacity up to 10 kg
- Workpiece width up to 300 mm
- Gripping speed up to 120 picks per minute
- Gripper made of FDA-compliant materials (POM, silicone, stainless steel), protection class IP69K
Control Modules for Finger Grippers mGrip
- Gripping speed: up to 120 cycles per minute
- Supply voltage: 24 V
- Interfaces: digital (I/O), analog (I/O), USB
- Pneumatics supply: 3.0 to 6.9 bar
















