- EFFICIENT
SB 90 330 1.5 IE3-TYP1
Part no.: 10.04.01.00087
Vacuum Blower for high suction rate
Industries: Universal
| Suction rate (50 Hz) | 90 (m³/h) |
| Suction rate (60 Hz) | 110 (m³/h) |
| Vacuum (50 Hz) | 330 (mbar) |
| Vacuum (60 Hz) | 350 (mbar) |
| Rated power at 50 Hz | 1.5 (kW) |
| Rated power at 60 Hz | 1.8 (kW) |
| Voltage at 50 Hz | D230 V / Y400 V ±10 % |
| Voltage at 60 Hz | D265 V / Y460 V ±10 % |
| Voltage 60 Hz | S065 |
| Version | IE3:EU/CN/IND |
| Approval | IE3 |
| Weight | 28.5 (kg) |
| Color | RAL 7035 Light grey |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 306 mm |
| B1 | 317 mm |
| d | 10.2 mm |
| D2 | 60 mm |
| G1 | G1-1/2"-F |
| H | 357 mm |
| L | 431 mm |
| X1 | 240 mm |
| Y1 | 240 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction rate (50 Hz) | 90 m³/h |
| Suction rate (50 Hz) | 1,499.9 l/min |
| Suction rate (60 Hz) | 110 m³/h |
| Vacuum (50 Hz) | 330 mbar |
| Vacuum (60 Hz) | 350 mbar |
| Protection type IP | IP 55 |
| Rated power at 50 Hz | 1.5 kW |
| Rated power at 60 Hz | 1.8 kW |
| Voltage at 50 Hz | D230 V / Y400 V ±10 % |
| Voltage at 60 Hz | D265 V / Y460 V ±10 % |
| Sound pressure level at 50 Hz | 63.7 dB(A) |
| Sound pressure level at 60 Hz | 68.4 dB(A) |
| Weight | 28.5 kg |
| Version design | IE3-TYP1 |
| Version | IE3:EU/CN/IND |
| Product family | SB |
Performance Data
Performance Data
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation






