Schmalz

Ordering information

The vacuum pump EVE-TR comes ready to connect.  

 

Available spare parts: Filter insert, wearing part set
Available accessories: Vacuum limiter valve   

Please try again later or contact your local contact person.

EVE-TR 8 AC

Part no.: 10.03.01.00106

Oil-free pump with constant suction rate, robust, requires little maintenance

Industries: Automotive | Electronics | Food | Glass | Metal | Packaging | Plastics | Solar | Wind Energy | Wood

Current typeA.C. alternating current
Sound pressure level at 50 Hz58 (dB(A))
Voltage at 50 Hz110 V - AC
Voltage 60 Hz110V-AC
Voltage at 60 Hz110 V - AC
Suction rate (50 Hz)8 (m³/h)
Suction rate (60 Hz)9.1 (m³/h)
Vacuum (50 Hz)-850 (mbar)
Rated power at 50 Hz0.35 (kW)
Rated power at 60 Hz0.42 (kW)
ApprovalUL
Weight11.5 (kg)
Product information
Design Data
Design image
Attribute Value
B 155  mm
B2 11.5  mm
d 7  mm
G3 G3/8"-F
H 170.5  mm
L 231  mm
L2 80  mm
X1 80  mm
Y1 100  mm
Technical Data
Attribute Value
Suction rate (50 Hz) 8  m³/h
Suction rate (60 Hz) 9.1  m³/h
Voltage at 50 Hz 110 V - AC
Voltage at 60 Hz 110 V - AC
Rated power at 50 Hz 0.35  kW
Rated power at 60 Hz 0.42  kW
Supply voltage AC
Current type A.C. alternating current
Sound pressure level at 50 Hz 58  dB(A)
Weight 11.5  kg
Protection type IP IP 54
Product family EVE-TR
Noise level according to DIN EN ISO 3744 (uncertainty factor KpA = 3 dB(A)), interval of 1 m, at medium load, both connection sides piped
Performance Data
CAD data

Live CAD-Model easy-to-use

After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.

Documentation

Spare parts

Accessories

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart