EVE-TR 100 AC3 IE3-TYP2
Part no.: 10.03.01.00324
Oil-free pump with constant suction rate, robust, requires little maintenance
Industries: Automotive | Electronics | Food | Glass | Metal | Packaging | Plastics | Solar | Wind Energy | Wood
| Current type | Three phase A.C. |
| Voltage 60 Hz | S067 |
| Voltage at 60 Hz | YY230 / Y460 V ±10 % |
| Suction rate (60 Hz) | 112 (m³/h) |
| Rated power at 60 Hz | 3.6 (kW) |
| Version | IE3:US/CAN |
| Approval | UL/CSA |
| Weight | 108 (kg) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 470 mm |
| B2 | 107.5 mm |
| d | 12 mm |
| G3 | G1-1/2"-F |
| G5 | M8-F |
| H | 336 mm |
| L | 851 mm |
| L2 | 140 mm |
| X1 | 398 mm |
| Y1 | 245 mm |
| Y2 | 122.5 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction rate (60 Hz) | 112 m³/h |
| Voltage at 60 Hz | YY230 / Y460 V ±10 % |
| Rated power at 60 Hz | 3.6 kW |
| Supply voltage | AC3 |
| Current type | Three phase A.C. |
| Version | IE3:US/CAN |
| Weight | 108 kg |
| Protection type IP | IP 55 |
| Product family | EVE-TR |
Performance Data
Performance Data
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation




