Schmalz

Ordering information

The vacuum pump EVE-TR comes ready to connect.  

 

Available spare parts: Filter insert, wearing part set
Available accessories: Vacuum limiter valve   

Please try again later or contact your local contact person.

EVE-TR 40 AC3 IE3-TYP2

Part no.: 10.03.01.00350

Oil-free pump with constant suction rate, robust, requires little maintenance

Industries: Automotive | Electronics | Food | Glass | Metal | Packaging | Plastics | Solar | Wind Energy | Wood

Current typeThree phase A.C.
Voltage 60 HzS067
Voltage at 60 HzYY230 / Y460 V ±10 %
Suction rate (60 Hz)48 (m³/h)
Rated power at 60 Hz1.3 (kW)
VersionIE3:US/CAN
ApprovalUL/CSA
Weight40 (kg)
Product information
Design Data
Design image
Attribute Value
B 270  mm
B2 50  mm
d 7  mm
G3 G3/4"-F
H 293  mm
L 561  mm
L2 131  mm
X1 220  mm
Y1 190  mm
Technical Data
Attribute Value
Suction rate (60 Hz) 48  m³/h
Voltage at 60 Hz YY230 / Y460 V ±10 %
Rated power at 60 Hz 1.3  kW
Supply voltage AC3
Current type Three phase A.C.
Version IE3:US/CAN
Weight 40  kg
Protection type IP IP 55
Product family EVE-TR
Noise level according to DIN EN ISO 3744 (uncertainty factor KpA = 3 dB(A)), interval of 1 m, at medium load, both connection sides piped
Performance Data
CAD data

Live CAD-Model easy-to-use

After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.

Documentation

Spare parts

Accessories

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart