SCP 10 NC AS
Part no.: 10.02.02.00602
Compact ejector with integrated functions
Industries: Automotive | Metal | Universal
| Nozzle diameter | 1 (mm) |
| Suction rate (max.) | 37 (l/min) |
| Air consumption suction | 53 (l/min) |
| Pressure range (operating pressure) [bar] | bar |
| Control valve | Normally closed |
| Shape compact ejectors | With blow-off system |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 20.2 mm |
| d | 4.5 mm |
| G1 | G1/8"-F |
| G2 | G1/8"-F |
| H | 42.2 mm |
| H1 | 101.5 mm |
| H2 | 36.5 mm |
| H3 | 15 mm |
| L | 71.5 mm |
| L2 | 7 mm |
| X1 | 41.5 mm |
| X2 | 58.5 mm |
| Y1 | 12 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Nozzle diameter | 1 mm |
| Degree of evacuation | 85 % |
| Suction rate (max.) | 37 l/min |
| Control valve | Normally closed |
| Suction rate (max.) | 1.31 cfm |
| Product family | SCP |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation
Good things made even better.
The compact ejectors SCPi / SMPi are now also available with fully integrated control components!
The new SCPi / SMPi series makes the start of operations even easier:
The valves for sucking and blow-off, as well as the monitoring of the applied vacuum level, are controlled centrally via an M12 connector.
Optional operation via IO-Link enables even more detailed evaluations of your process and ensures maximum availability.




