SMPi 15 IMP RD M12-5
Part no.: 10.02.02.03341
Compact ejector "MEGA PUMP" with power blow-off function
Industries: Automotive | Universal
| Nozzle diameter | 1.5 (mm) |
| Suction rate (max.) | 75 (l/min) |
| Air consumption suction | 115 (l/min) |
| Pressure range (operating pressure) [bar] | 4.0 ... 7.0 bar |
| Max. vacuum | -850 (mbar) |
| Control valve | Impulse valve |
| Operation mode | Digital air-saving function |
| Electrical connection | Male connect M12, 5 pol |
| Protection type IP | IP 65 |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 22 mm |
| d | 6.6 mm |
| G1 | G1/4"-F |
| G2 | G3/8"-F |
| G3 | M12x1-M |
| G4 | M4-F |
| H | 181.5 mm |
| H1 | 131.5 mm |
| H2 | 71.5 mm |
| H3 | 87.5 mm |
| H4 | 76 mm |
| L | 118.5 mm |
| L1 | 129.7 mm |
| L2 | 112.5 mm |
| L3 | 67.5 mm |
| X1 | 27.5 mm |
| X2 | 14 mm |
| Y2 | 30 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Degree of evacuation | 85 % |
| Suction rate (max.) | 4.5 m³/h |
| Suction rate (max.) | 75 l/min |
| Air consumption suction | 7.2 m³/h |
| Air consumption suction | 115 l/min |
| Max. air consumption blow-off | 200 l/min |
| Sound pressure level free | 75 dB(A) |
| Pressure range (operating pressure) [bar] | 4.0 ... 7.0 bar |
| Recommended hose internal diameter compressed air | 6 mm |
| Recommended hose internal diameter vacuum | 6 mm |
| Control valve | Impulse valve |
| Nozzle diameter | 1.5 mm |
| Weight | 0.56 kg |
| Operating temperature | 0 ... 50 °C |
| Pressure range (operating pressure) [psi] | 58.0 ... 101.5 |
| Suction rate (max.) | 2.65 cfm |
| Air consumption suction | 4.06 cfm |
| Max. vacuum | -25.1 inHg |
| Product family | SMPi |
Performance Data
Performance Data
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
E-Plan Macro
E-Plan Macro
Documentation
Documentation
Software
Software
The matching software for this product is available in this section.
| Documentation | Language |
|---|---|
| English | |
| English |























