- PHASE-OUT ITEM
SCPS 15 G02 NC M12-5 PNP
Part no.: 10.02.02.04116
Compact ejector with integrated air saving control in narrow design
Industries: Battery | Universal
| Nozzle size | 15 |
| Connection | G1/8"(1)-G1/8"(2) |
| Electrical connection | Male connect M12, 5 pol |
| Suction rate (max.) | 65.5 (l/min) |
| Air consumption suction | 98 (l/min) |
| Pressure range (operating pressure) [bar] | 3.0 ... 6.0 bar |
| Protection type IP | IP 65 (with plug) |
| Max. vacuum | -850 (mbar) |
| Control valve | Normally closed |
| Operation mode | Digital air-saving function |
| Construction vacuum switch | PNP switching |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B1 | 18.6 mm |
| d | 4.4 mm |
| d3 | 2.6 mm |
| G1 | G1/8"-F |
| G2 | G1/8"-F |
| G3 | M12x1-M |
| H1 | 99 mm |
| L1 | 105 mm |
| L3 | 22 mm |
| X1 | 36.9 mm |
| X2 | 16 mm |
| Y1 | 12 mm |
| Y2 | 12 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Nozzle size | 15 |
| Degree of evacuation | 85 % |
| Suction rate (max.) | 4.03 m³/h |
| Suction rate (max.) | 65.5 l/min |
| Air consumption suction | 6.03 m³/h |
| Air consumption suction | 98 l/min |
| Air consumption blow-off | 7.2 m³/h |
| Max. air consumption blow-off | 120 l/min |
| Sound pressure level free | 77 dB(A) |
| Sound pressure level suction | 65 dB(A) |
| Pressure range (operating pressure) [bar] | 3.0 ... 6.0 bar |
| Recommended hose internal diameter compressed air | 4 mm |
| Recommended hose internal diameter vacuum | 6 mm |
| Weight | 0.2 kg |
| Operating temperature | 0 ... 50 °C |
| Pressure range (operating pressure) [psi] | 43.5 ... 87.0 |
| Suction rate (max.) | 2.31 cfm |
| Air consumption suction | 3.46 cfm |
| Air consumption blow-off | 4.24 cfm |
| Max. vacuum | -25.1 inHg |
| Control valve | Normally closed |
| Product family | SCPS |
Performance Data
Performance Data
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation
Good things made even better.
The SCPS ejectors are now also available with a 7-segment display!
The new SCPSc series makes operation even easier:
All system statuses and setting values can be read at a glance and the product is even easier to configure.























