SCPSi 2-07 G02 NO M12-5
Part no.: 10.02.02.04365
Compact ejector with integrated air- saving control in slim design and IO-Link functionality
Industries: Battery | Universal
| Nozzle size | 2-07 |
| Connection | G1/8"(1)-G1/8"(2) |
| Electrical connection | Male connect M12, 5 pol |
| Suction rate (max.) | 37 (l/min) |
| Air consumption suction | 22 (l/min) |
| Pressure range (operating pressure) [bar] | 3.0 ... 6.0 bar |
| Protection type IP | IP 65 (with plug) |
| Max. vacuum | -850 (mbar) |
| Control valve | Normally open |
| Operation mode | Digital air-saving function |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B1 | 18.6 mm |
| d | 4.4 mm |
| d3 | 2.6 mm |
| G1 | G1/8"-F |
| G2 | G1/8"-F |
| G3 | M12x1-M |
| H1 | 99 mm |
| L1 | 106 mm |
| L3 | 22 mm |
| X1 | 36.9 mm |
| X2 | 16 mm |
| Y1 | 12 mm |
| Y2 | 12 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Nozzle size | 2-07 |
| Degree of evacuation | 85 % |
| Suction rate (max.) | 2.28 m³/h |
| Suction rate (max.) | 37 l/min |
| Air consumption suction | 1.35 m³/h |
| Air consumption suction | 22 l/min |
| Air consumption blow-off | 7.2 m³/h |
| Max. air consumption blow-off | 120 l/min |
| Sound pressure level free | 63 dB(A) |
| Sound pressure level suction | 58 dB(A) |
| Pressure range (operating pressure) [bar] | 3.0 ... 6.0 bar |
| Recommended hose internal diameter compressed air | 4 mm |
| Recommended hose internal diameter vacuum | 4 mm |
| Weight | 0.2 kg |
| Operating temperature | 0 ... 50 °C |
| Pressure range (operating pressure) [psi] | 43.5 ... 87.0 |
| Suction rate (max.) | 1.31 cfm |
| Air consumption suction | 0.78 cfm |
| Air consumption blow-off | 4.24 cfm |
| Max. vacuum | -25.1 inHg |
| Control valve | Normally open |
| Product family | SCPSi |
Performance Data
Performance Data
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
E-Plan Macro
E-Plan Macro
Documentation
Documentation
Software
Software
The matching software for this product is available in this section.
| Documentation | Language |
|---|---|
| English | |
| English |




















