SCPSi-UHV-HD 16 G02 NC
Part no.: 10.02.02.05065
Compact ejector with special nozzle technology for increased vacuum level and IO-Link functionality
Industries: Glass | Universal
| Shape compact ejectors | HD |
| Nozzle diameter | 1.6 (mm) |
| Connection | G1/8"(1)-G1/8"(2) |
| Electrical connection | Male connect M12, 5 pol |
| Suction rate (max.) | 53.2 (l/min) |
| Air consumption suction | 105.6 (l/min) |
| Sound pressure level free | 75 (dB(A)) |
| Pressure range (operating pressure) [bar] | 3.0 ... 6.0 bar |
| Max. vacuum | -910 (mbar) |
| Control valve | Normally closed |
| Operation mode | Digital air-saving function |
| Protection type IP | IP 65 (with plug) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 18 mm |
| B1 | 18.6 mm |
| D | 16.5 mm |
| d | 4.4 mm |
| D2 | 8.9 mm |
| d3 | 2.6 mm |
| G1 | G1/8"-F |
| G2 | G1/8"-F |
| G3 | M12x1-M |
| H | 99 mm |
| H2 | 40.8 mm |
| H3 | 47.5 mm |
| H4 | 16.5 mm |
| H5 | 5.5 mm |
| H6 | 31.5 mm |
| L | 134.9 mm |
| L1 | 148.4 mm |
| L2 | 91.5 mm |
| L3 | 22 mm |
| L4 | 31 mm |
| L5 | 83.8 mm |
| X1 | 36.9 mm |
| X2 | 16 mm |
| Y1 | 12 mm |
| Y2 | 12 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Nozzle size | 16 |
| Degree of evacuation | 91 % |
| Suction rate (max.) | 53.2 l/min |
| Suction rate (max.) | 3.2 m³/h |
| Air consumption suction | 105.6 l/min |
| Air consumption suction | 6.3 m³/h |
| Air consumption blow-off | 7.2 m³/h |
| Sound pressure level free | 75 dB(A) |
| Sound pressure level suction | 77 dB(A) |
| Pressure range (operating pressure) [bar] | 3.0 ... 6.0 bar |
| Connection | G02 |
| Control valve | Normally closed |
| Electrical connection | M12-5 |
| Weight | 0.21 kg |
| Max. air consumption blow-off | 120 l/min |
| Operating temperature | 0 ... 50 °C |
| Pressure range (operating pressure) [psi] | 43.5 ... 87.0 |
| Air consumption blow-off | 4.24 cfm |
| Air consumption suction | 3.73 cfm |
| Suction rate (max.) | 1.88 cfm |
| Max. vacuum | -26.87 inHg |
| Product family | SCPSi-UHV-HD |
Performance Data
Performance Data
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
E-Plan Macro
E-Plan Macro
Documentation
Documentation
Software
Software
The matching software for this product is available in this section.
| Documentation | Language |
|---|---|
| English | |
| English |















