SCPMb 07 S01 NC
Part no.: 10.02.02.05735
Mini-pump, compact ejector with minimum size
Industries: Electronics | Plastics | Universal
| Nozzle size | 0.7 mm |
| Connection | Hose D4(1)-D4(2) |
| Suction rate (max.) | 15 (l/min) |
| Air consumption suction | 22 (l/min) |
| Sound pressure level free | 70 (dB(A)) |
| Pressure range (operating pressure) [bar] | 3.5 ... 6.0 bar |
| Max. vacuum | 870 (mbar) |
| Control valve | Normally closed |
| Protection type IP | IP 40 (with plug) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 12 mm |
| B1 | 12.5 mm |
| D | 9 mm |
| d1 | 4.2 mm |
| d2 | 4.2 mm |
| d4 | 4.3 mm |
| H | 41.5 mm |
| H1 | 64.2 mm |
| H2 | 24.95 mm |
| H3 | 7.5 mm |
| H4 | 30 mm |
| H5 | 7.5 mm |
| H6 | 17.5 mm |
| L | 76.5 mm |
| L1 | 95.3 mm |
| L3 | 20.5 mm |
| X1 | 36 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Nozzle size | 0.7 mm |
| Control valve | NC |
| Degree of evacuation | 87 % |
| Suction rate (max.) | 15 l/min |
| Air consumption suction | 22 l/min |
| Max. air consumption blow-off | 10 l/min |
| Max. vacuum | 870 mbar |
| Optimal operating pressure | 4 bar |
| Pressure range (operating pressure) [bar] | 3.5 ... 6.0 bar |
| Recommended hose internal diameter compressed air | 2 mm |
| Recommended hose internal diameter vacuum | 2 mm |
| Operating temperature | 0 ... 50 °C |
| Weight | 74 g |
| Product family | SCPMb |
Performance Data
Performance Data
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
E-Plan Macro
E-Plan Macro
Documentation
Documentation
SCPMb/SCPMc/SCPMi: Also available as blocked terminal version
These ejectors are also available as a terminal version for controlling up to 16 different vacuum circuits.



















