SCPMc 03 S01 NO M8-6 PNP
Part no.: 10.02.02.05738
Mini Compact Ejector with air-saving function and display with
Industries: Electronics | Plastics | Universal
| Nozzle size | 0.3 mm |
| Connection | Hose D4(1)-D4(2) |
| Control valve | Normally open |
| Electrical connection | Male connect M8, 6 pole |
| Construction vacuum switch | PNP switching |
| Suction rate (max.) | 2.2 (l/min) |
| Air consumption suction | 3.5 (l/min) |
| Max. vacuum | 870 (mbar) |
| Protection type IP | IP 40 |
| Sound pressure level free | 51 (dB(A)) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 12 mm |
| B1 | 12.5 mm |
| d1 | 4.2 mm |
| d2 | 4.2 mm |
| G3 | M8x1-AG |
| H | 65.3 mm |
| H1 | 73.9 mm |
| H2 | 24.95 mm |
| H3 | 7.5 mm |
| H4 | 30 mm |
| H5 | 7.5 mm |
| H6 | 17.5 mm |
| L | 76.5 mm |
| L1 | 95.3 mm |
| L2 | 11.4 mm |
| L3 | 20.5 mm |
| X1 | 36 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Nozzle size | 03 |
| Degree of evacuation | 87 % |
| Suction rate (max.) | 2.2 l/min |
| Air consumption suction | 3.5 l/min |
| Max. air consumption blow-off | 10 l/min |
| Max. vacuum | 870 mbar |
| Control valve | NO |
| Electrical connection | M8-6 |
| Pressure range (operating pressure) [bar] | 2.0 ... 6.0 bar |
| Recommended hose internal diameter compressed air | 2 mm |
| Recommended hose internal diameter vacuum | 2 mm |
| Weight | 84 g |
| Operating temperature | 0 ... 50 °C |
| Air consumption suction | 0.12 cfm |
| Suction rate (max.) | 0.08 cfm |
| Max. vacuum | 25.69 inHg |
Performance Data
Performance Data
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
E-Plan Macro
E-Plan Macro
Documentation
Documentation
SCPMb/SCPMc/SCPMi: Also available as blocked terminal version
These ejectors are also available as a terminal version for controlling up to 16 different vacuum circuits.






















