SCPMc 03 S01 NC M8-6 PNP
Part no.: 10.02.02.05739
Mini Compact Ejector with air-saving function and display with
Industries: Electronics | Plastics | Universal
| Nozzle size | 0.3 mm |
| Connection | Hose D4(1)-D4(2) |
| Suction rate (max.) | 2.2 (l/min) |
| Air consumption suction | 3.5 (l/min) |
| Sound pressure level free | 51 (dB(A)) |
| Pressure range (operating pressure) [bar] | 2.0 ... 6.0 bar |
| Max. vacuum | 870 (mbar) |
| Electrical connection | Male connect M8, 6 pole |
| Construction vacuum switch | PNP switching |
| Control valve | Normally closed |
| Protection type IP | IP 40 |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 12 mm |
| B1 | 12.5 mm |
| D | 9 mm |
| d1 | 4.2 mm |
| d2 | 4.2 mm |
| d4 | 4.3 mm |
| G3 | M8x1-M |
| H | 65.3 mm |
| H1 | 73.9 mm |
| H2 | 24.95 mm |
| H3 | 7.5 mm |
| H4 | 30 mm |
| H5 | 7.5 mm |
| H6 | 17.5 mm |
| L | 76.5 mm |
| L1 | 95.3 mm |
| L2 | 11.4 mm |
| L3 | 20.5 mm |
| X1 | 36 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Nozzle size | 0.3 mm |
| Construction vacuum switch | PNP switching |
| Control valve | NC |
| Electrical connection | M8-6 |
| Degree of evacuation | 87 % |
| Suction rate (max.) | 2.2 l/min |
| Air consumption suction | 3.5 l/min |
| Max. air consumption blow-off | 10 l/min |
| Max. vacuum | 870 mbar |
| Optimal operating pressure | 4 bar |
| Pressure range (operating pressure) [bar] | 2.0 ... 6.0 bar |
| Recommended hose internal diameter compressed air | 2 mm |
| Recommended hose internal diameter vacuum | 2 mm |
| Operating temperature | 0 ... 50 °C |
| Weight | 84 g |
| Product family | SCPMc |
Performance Data
Performance Data
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
E-Plan Macro
E-Plan Macro
Documentation
Documentation
SCPMb/SCPMc/SCPMi: Also available as blocked terminal version
These ejectors are also available as a terminal version for controlling up to 16 different vacuum circuits.






















