SCPSi-L HV 3-20 NO M12-5
Part no.: 10.02.02.06050
Compact ejector with multi-stage nozzle and IO-Link function with highest suction capacity
Industries: Packaging | Universal
| Shape | High vacuum |
| Nozzle size | 3-20 |
| Nozzle size | 2.0 mm (three-stage) |
| Suction rate (max.) | 323 (l/min) |
| Air consumption suction | 172 (l/min) |
| Sound pressure level free | 81 (dB(A)) |
| Pressure range (operating pressure) [bar] | 4.0 ... 6.0 bar |
| Control valve | Normally open |
| Electrical connection | Male connect M12, 5 pol |
| Electrical connection | M12-5 |
| Protection type IP | IP 65 (with plug) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B1 | 37.5 mm |
| G1 | G1/4"-F |
| G2 | G1/2"-F |
| G3 | M12x1-M |
| G4 | M4-F |
| H1 | 109 mm |
| L1 | 230 mm |
| L4 | 11.5 mm |
| X2 | 28 mm |
| Y2 | 28 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Degree of evacuation | 90 % |
| Suction rate (max.) | 323 l/min |
| Air consumption suction | 172 l/min |
| Air consumption suction | 10.3 m³/h |
| Max. air consumption blow-off | 257 l/min |
| Nozzle size | 3-20 |
| Nozzle diameter | 2 mm |
| Control valve | Normally open |
| Electrical connection | Male connect M12, 5 pol |
| Recommended hose internal diameter compressed air | 6 mm |
| Recommended hose internal diameter vacuum | 16 mm |
| Pressure range (operating pressure) [bar] | 4.0 ... 6.0 bar |
| Operating temperature | 0 ... 50 °C |
| Protection type IP | IP 65 (with plug) |
| Weight | 460 g |
| Product family | SCPSi-L |
Performance Data
Performance Data
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
E-Plan Macro
E-Plan Macro
Documentation
Documentation
Software
Software
The matching software for this product is available in this section.
| Documentation | Language |
|---|---|
| English | |
| English |










