- EFFICIENT
SCPLc 50 HV G SA NC PNP
Part no.: 10.02.02.07030
Compact ejector with multi-stage nozzle and integr. valve technology and vacuum switch
Industries: Glass | Packaging | Universal | Wood
| Size | 50 |
| Shape | High vacuum |
| Thread G1 | G3/8"-F |
| Thread G2 | G3/4"-F |
| Degree of evacuation | 90 (%) |
| Suction rate (max.) | 510 (l/min) |
| Air consumption suction | 210 (l/min) |
| Shape compact ejectors | Silencer axial |
| Control valve | Normally closed |
| Electrical connection | Male connect M12, 5 pol |
| Construction vacuum switch | PNP switching |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 66 mm |
| B2 | 13.8 mm |
| B3 | 34 mm |
| d | 5.5 mm |
| G1 | G3/8"-F |
| G2 | G3/4"-F |
| G3 | M4-F |
| G5 | M12x1-M |
| H | 72 mm |
| H1 | 74 mm |
| L | 153.5 mm |
| L1 | 297 mm |
| L2 | 54.5 mm |
| L4 | 113.5 mm |
| L5 | 13.5 mm |
| X1 | 73.5 mm |
| X2 | 124.5 mm |
| Y1 | 62 mm |
| Y2 | 60 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Nozzle size | 1.6 mm (three-stage) |
| Construction vacuum switch | PNP switching |
| Control valve | Normally closed |
| Electrical connection | Male connect M12, 5 pol |
| Degree of evacuation | 90 % |
| Suction rate (max.) | 510 l/min |
| Suction rate (max.) | 30.6 m³/h |
| Air consumption suction | 210 l/min |
| Air consumption suction | 12.6 m³/h |
| Max. air consumption blow-off | 124 l/min |
| Air consumption blow-off | 7.4 m³/h |
| Max. vacuum | 900 mbar |
| Optimal operating pressure | 4.5 bar |
| Pressure range (operating pressure) [bar] | 3.0 ... 6.0 bar |
| Recommended hose internal diameter compressed air | 6 mm |
| Recommended hose internal diameter vacuum | 25 mm |
| Sound pressure level free | 66 dB(A) |
| Sound pressure level suction | 59 dB(A) |
| Operating temperature | 0 ... 55 °C |
| Protection type IP | IP 54 |
| Weight | 850 g |
Performance Data
Performance Data
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
E-Plan Macro
E-Plan Macro
Documentation
Documentation
















