SEAC 10
Part no.: 10.02.02.03875
Tooling-System-Schmalz-Ejektor
Industries: Automotive
| Nozzle diameter | 1 (mm) |
| Pressure range (operating pressure) [bar] | 4.0 ... 6.0 bar |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 31 mm |
| B1 | 34.6 mm |
| B3 | 15.5 mm |
| D | 27 mm |
| d | 7.5 mm |
| G1 | G1/8"-F |
| G4 | G1/8"-F |
| H | 21.5 mm |
| L | 46 mm |
| L1 | 77 mm |
| L3 | 6 mm |
| X1 | 28 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Nozzle diameter | 1 mm |
| Degree of evacuation | 85 % |
| Suction rate (max.) | 35 l/min |
| Suction rate (max.) | 2.1 m³/h |
| Air consumption suction | 52 l/min |
| Air consumption suction | 3.12 m³/h |
| Max. air consumption blow-off | 60 l/min |
| Air consumption blow-off | 3.6 m³/h |
| Pressure range (operating pressure) [bar] | 4.0 ... 6.0 bar |
| Weight | 62 g |
| Pressure range (operating pressure) [psi] | 58.0 ... 87.0 |
| Suction rate (max.) | 1.24 cfm |
| Air consumption suction | 1.84 cfm |
| Air consumption blow-off | 2.12 cfm |
| Operating temperature | 0 ... 60 °C |
| Max. vacuum | 25.1 inHg |
| Product family | SEAC |
Performance Data
Performance Data
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation




