- EFFICIENT
SEP HV 3 07 13
Part no.: 10.02.01.01395
Multistagenozzle as a cartridge
Industries: Packaging | Universal
| Shape | High vacuum |
| Number of stages | 3 |
| Nozzle size | 0.7 mm |
| Hole diameter | 13 (mm) |
| Degree of evacuation | 85 (%) |
| Pressure range (operating pressure) [bar] | 2.0 ... 6.0 bar |
| Optimal operating pressure | 4 (bar) |
| Suction rate (max.) | 76.8 (l/min) |
| Air consumption suction | 23.5 (l/min) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| D1 | 5.4 mm |
| D2 | 12.8 mm |
| L1 | 5 mm |
| L2 | 63.5 mm |
| L3 | 81.5 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Weight | 4.6 g |
| Operating temperature | 0 ... 60 °C |
| Recommended hose internal diameter compressed air | 4 mm |
| Recommended hose internal diameter vacuum | 6 mm |
| Pressure range (operating pressure) [bar] | 2.0 ... 6.0 bar |
| Pressure range (operating pressure) [psi] | 29.0 ... 87.0 |
| Optimal operating pressure | 4 bar |
| Optimal pressure | 58 psi |
| Sound pressure level free | 70 dB(A) |
| Sound pressure level suction | 61 dB(A) |
| Suction rate (max.) | 4.73 m³/h |
| Suction rate (max.) | 76.8 l/min |
| Suction rate (max.) | 2.71 cfm |
| Air consumption suction | 1.45 m³/h |
| Air consumption suction | 23.5 l/min |
| Air consumption suction | 0.83 cfm |
| Degree of evacuation | 85 % |
| Number of stages | 3 |
| Nozzle size | 0.7 mm |
| Hole diameter | 13 mm |
| Shape | High vacuum |
| Product family | SEP |
Performance Data
Performance Data
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation








