RECBi 24V-DC NO PXT-2 1C M12-8
Part no.: 10.02.03.00469
Pneumatic end-of-arm vacuum generator for lightweight and industrial robots
Industries: Logistics | Packaging | Universal
| Voltage DC | 24 V - DC |
| Control valve | Normally open |
| Rated power | 1 (W) |
| Rated current | 0 (A) |
| Additional function area gripper | PXT (2 beam) |
| Utilization | DIO / IO-Link |
| Dmk | 50 (mm) |
| Electrical connection | Male connect M12, 8 pol |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 75 mm |
| B1 | 131 mm |
| d1 | 6.4 mm |
| D2 | 31.5 mm |
| Dmk | 50 mm |
| G2 | M12-M |
| G3 | G1/8"-F |
| H | 52 mm |
| H1 | 55 mm |
| H2 | 25 mm |
| H3 | 6 mm |
| L | 112.5 mm |
| L2 | 70 mm |
| L3 | 75.5 mm |
| Y2 | 112.5 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Degree of evacuation | 85 % |
| Max. vacuum | 850 mbar |
| Suction rate (max.) | 52.5 l/min |
| Rated power | 1 W |
| Voltage DC | 24 V - DC |
| Pressure range (operating pressure) [bar] | 3.00 ... 7.00 bar |
| Electrical connection | Male connect M12, 8 pol |
| Protection type IP | IP 40 |
| Operating temperature | 0 ... 50 °C |
| Control valve | Normally open |
| Weight | 609.4 g |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
E-Plan Macro
E-Plan Macro
Documentation
Documentation
Software
Software
The matching software for this product is available in this section.
| Documentation | Language |
|---|---|
| English |











