- PHASE-OUT ITEM
SAUG-SCG 30 NBR-CO-55
Part no.: 10.01.30.00717
Suction cup (round)
Industries: Electronics
| Size | 30 |
| Height H | 24.1 (mm) |
| Suction cup material | Nitrile rubber NBR-conductive |
| Material hardness [Shore A] | 55 (Shore A) |
| Suction cup type | FLSA |
Design Data
Design Data
| Attribute | Value |
|---|---|
| D1 | 31 mm |
| Dmax (N) | 39.6 mm |
| Dmax(S) | 31.5 mm |
| dn | 12 mm |
| Ds | 30.2 mm |
| G1 | M37x1-F |
| H | 24.1 mm |
| LG1 | 5 mm |
| Z (Stroke) | 2.8 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Size | 30 |
| Pressure range (operating pressure) [bar] | bar |
| Operating temperature | °C |
| Number of folds | 0 |
| Weight | 18.1 g |
| Holding force | N |
| Air consumption [m³/h] | m³/h |
| Air consumption | l/min |
| Material hardness [Shore A] | 55 Shore A |
| Suction rate [m³/h] | m³/h |
| Suction rate | l/min |
| Suction cup material | Nitrile rubber NBR-conductive |
| Product family | SAUG-SCG |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation




