SAUG-SCGS 40 SI-MD-55 602 B
Part no.: 10.01.30.01089
Suction cup (round)
Industries: Food | Packaging
| Size | 40 |
| Suction cup material | Silicone SI metal detectable |
| Material hardness [Shore A] | 55 (Shore A) |
| Standard | 602 |
| Suction cup type | BCG |
Design Data
Design Data
| Attribute | Value |
|---|---|
| Dmax (N) | 25 mm |
| Dmax(S) | 42 mm |
| dn | 27 mm |
| Ds | 39.4 mm |
| G1 | M20x1-F |
| H | 29 mm |
| LG1 | 6.5 mm |
| Z (Stroke) | 6.5 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Size | 40 |
| Suction cup material | Silicone SI metal detectable |
| Material hardness [Shore A] | 55 Shore A |
| Weight | 26 g |
| Product family | SAUG-SCGS |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation

