MASK-FOL SVK 996 5R36 FXP-FMP
Part no.: 10.01.38.03096
Front foil
Industries: Universal
| Length L | 996 (mm) |
| Width B | 109.8 (mm) |
| Height H | 0.4 (mm) |
| Arrangement suction cells | 5R36 |
| Measuring range [bar] | bar |
| Utilization design | Vacuum area gripping system FXP-FMP |