- NEW
FA-Xi SVK 442 3R18 O20
Part no.: 10.01.38.10030
Vacuum surface gripping system with integrated vacuum generation
Industries: Universal
| Length L | 442 (mm) |
| Width B | 130 (mm) |
| Function | Intelligent |
| Arrangement suction cells | 3 rows, 18 mm |
| Material type | Foam open, height 20 mm |
| Valve type | Check valve |
| Suction force at -250 mbar | 550 (N) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 130 mm |
| dn | 12 mm |
| H | 70 mm |
| H1 | 99 mm |
| H2 | 20 mm |
| L | 442 mm |
| L2 | 402 mm |
| Y1 | 90 mm |
| Check valve |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Function | Intelligent |
| Arrangement suction cells | 3 rows, 18 mm |
| Sealing element | Sealing Foam |
| Material type | Foam open, height 20 mm |
| Number of suction cells | 65 |
| Size | 1x100 |
| Construction vacuum switch | PNP switching |
| Control valve | Normally open |
| Voltage | 24V - DC |
| Electrical connection | Fem connect M12, 5 pol |
| Optimal operating pressure | 5 bar |
| Air consumption [l/min] | 480 l/min |
| Suction rate (max.) | 1,310 l/min |
| Suction force at -250 mbar | 550 N |
| Degree of evacuation | 71 % |
| Sound pressure level suction | 75 dB(A) |
| Weight | 2.4 kg |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
E-Plan Macro
E-Plan Macro
Documentation
Documentation
Software
Software
The matching software for this product is available in this section.
| Documentation | Language |
|---|---|
| English |














