Schmalz

Ordering information

The extensions (geared) SXT-EXT are delivered as individual parts.
The following ordering steps are necessary to obtain a complete assembly:

  • M-component (grey) of the connections SXT-CON-GB, angle pieces SXT-ANG or extensions SXT-EXT
  • F-component (black) of the connections SXT-CON-GB, angle pieces SXT-ANG or extensions SXT-EXT
  • Mounting set SXT - consisting of screws, washers and springs
Please try again later or contact your local contact person.

SXT-EXT-GB2-120

Part no.: 10.07.13.00038

Extension with gear bracket, modular, for swivel arms and to connect with Round Tooling

Industries: Automotive | Metal

Outside diameter D25 (mm)
Length L120.8 (mm)
MaterialAluminum
ShapeGear braket both sides
Product information
Design Data
Design image
Attribute Value
D 25  mm
Dk 35  mm
G1 M8-F
L 120.8  mm
L2 95.8  mm
Technical Data
Attribute Value
Material Aluminum
Shape Gear braket both sides
Weight 160  g
Product family SXT
CAD data

Live CAD-Model easy-to-use

After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.

Documentation

Accessories

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart