SXT-CL DX MOD 60 60 AL
Part no.: 10.07.13.00124
Clamp for Round Tooling
Industries: Automotive | Metal
| Shape mounting elements | modular |
| Shape | Double cross shape |
| Width B | 95 (mm) |
| Length L | 95 (mm) |
| Material | Aluminum |
| Utilization design | Pipe 60 / 60 |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 95 mm |
| d | 60 mm |
| d1 | 60 mm |
| d2 | 6 mm |
| G1 | M10-F |
| H1 | 145 mm |
| H2 | 61 mm |
| L | 95 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Material | Aluminum |
| Shape | Double cross shape |
| Shape mounting elements | MOD |
| Weight | 1,380 g |
| Product family | SXT |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation
