SXT-CL-EXT-D25-250-T25
Part no.: 10.07.13.00228
Swivel arm with extension to connect vacuum-components with round toolings
Industries: Automotive | Metal
| Outside diameter D | 25 (mm) |
| Internal diameter d | 25 (mm) |
| Length L3 | 250.5 (mm) |
| Material | Aluminum |
| Connection 1 | D25 |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 25 mm |
| D | 25 mm |
| d | 25 mm |
| H | 53 mm |
| H2 | 19.5 mm |
| L | 271.5 mm |
| L1 | 272 mm |
| L2 | 225 mm |
| L3 | 250.5 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Material | Aluminum |
| Shape | Tube |
| Weight | 270 g |
| Product family | SXT |
Performance Data
Performance Data
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation
