FD 38 120
Part no.: 10.01.06.02569
Filter disc
Industries: Composite Fiber | Packaging | Wood
| Outside diameter D | 38 (mm) |
| Filter pore size | 120 (µm) |
| Utilization design | Bellows suction cup |
| Size | FGA 43 |
Design Data
Design Data
| Attribute | Value |
|---|---|
| D | 38 mm |
| L | 1.5 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Size | FGA 43 |
| Material | Polyethylene |
| Filter pore size | 120 µm |
| Weight | 1 g |
| Product family | FD |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation
