SAOB 110x55 NBR-60 M14x1.5-AG
Part no.: 10.01.06.01036
Bellows suction cup (oval) for high dynamic on curved, oily surfaced workpieces
Industries: Automotive | Metal
| Dimension (LxW) | 110 x 55 |
| Suction cup material | Nitrile rubber NBR |
| Material hardness [Shore A] | 60 (Shore A) |
| Nipple material | Aluminum |
| Connection | M14x1.5-AG |
| Number of folds | 1.5 |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B1 | 53 mm |
| Bmax(S) | 59 mm |
| Bs | 55.1 mm |
| dn | 6 mm |
| G1 | M14x1.5-M |
| H | 37.5 mm |
| L1 | 98.8 mm |
| LG1 | 10 mm |
| Lmax.(S) | 114 mm |
| Ls | 110.1 mm |
| SW1 | 22 mm |
| Z (Stroke) | 12 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction force (-600mbar) | 110 N |
| Pull-off force | 233.5 N |
| Lateral force | 299.2 N |
| Lateral force oily surface | 123.6 N |
| Volume | 53.1 cm³ |
| Workpiece radius min. (convex) | 50 mm |
| Hose inner diameter (recom.) d | 6 mm |
| Dimension (LxW) | 110 x 55 |
| Suction cup material | Nitrile rubber NBR |
| Material hardness [Shore A] | 60 Shore A |
| Number of folds | 1.5 |
| Weight | 84.2 g |
| Product family | SAOB |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation



