FSGA 85 VU1-72 G1/4-AG ON
Part no.: 10.01.06.00199
Bellows suction cup (round) with optimal adaptation to uneven surfaces
Industries: Automotive | Metal | Packaging | Wood
| Size | 85 |
| Suction cup material | Vulkollan VU1 |
| Material hardness [Shore A] | 72 (Shore A) |
| Nipple material | Aluminum |
| Connection | G1/4"-M |
| Number of folds | 1.5 |
Design Data
Design Data
| Attribute | Value |
|---|---|
| d2 | 50.2 mm |
| dn | 6 mm |
| Dmax(S) | 86.5 mm |
| Ds | 82.5 mm |
| G1 | G1/4"-M |
| H | 52 mm |
| LG1 | 10 mm |
| SW1 | 22 mm |
| Z (Stroke) | 15 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction force (-600mbar) | 140 N |
| Pull-off force | 250 N |
| Volume | 78 cm³ |
| Workpiece radius min. (convex) | 80 mm |
| Hose inner diameter (recom.) d | 6 mm |
| Size | 85 |
| Nipple family | N 015 |
| Suction cup material | Vulkollan VU1 |
| Material hardness [Shore A] | 72 Shore A |
| Weight | 108.9 g |
| Product family | FSGA |
| Number of folds | 1.5 |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation


