FSGPL 250 HT1-60 G1/2-IG
Part no.: 10.01.06.03421
Bellows suction cup (round) for large, heavy and uneven workpieces
Industries: Glass | Plastics | Universal
| Size | 250 |
| Suction cup material | High temperature material HT1 |
| Material hardness [Shore A] | 60 (Shore A) |
| Material property | non-marking |
| Nipple material | Steel |
| Product family | FSGPL |
| Number of folds | 1.5 |
Design Data
Design Data
| Attribute | Value |
|---|---|
| d2 | 186 mm |
| d3 | 167 mm |
| D1 | 250 mm |
| Dmax(S) | 256 mm |
| Ds | 239.3 mm |
| G1 | G1/2"-F |
| H | 60 mm |
| H4 | 8 mm |
| LG1 | 8 mm |
| Z (Stroke) | 43 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction force (-600mbar) | 1,610 N |
| Pull-off force | 2,000 N |
| Volume | 1,677.44 cm³ |
| Workpiece radius min. (convex) | 500 mm |
| Hose inner diameter (recom.) d | 12 mm |
| Size | 250 |
| Suction cup material | High temperature material HT1 |
| Material hardness [Shore A] | 60 Shore A |
| Weight | 1,850 g |
| Number of folds | 1.5 |
| Product family | FSGPL |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation
