SPB1 40 ED-65 G1/4-AG
Part no.: 10.01.06.03498
Bellows suction cup (round) for very uneven workpieces
Industries: Logistics | Packaging
| Size | 40 |
| Suction cup material | Elastodur ED |
| Material hardness [Shore A] | 65 (Shore A) |
| Thread G1 | G1/4"-M |
| Number of folds | 1.5 |
Design Data
Design Data
| Attribute | Value |
|---|---|
| d2 | 26.1 mm |
| dn | 6.1 mm |
| Dmax(S) | 48 mm |
| Ds | 41.4 mm |
| G1 | G1/4"-M |
| H | 37.2 mm |
| LG1 | 10 mm |
| SW1 | 17 mm |
| Z (Stroke) | 16 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction force (-600mbar) | 35.9 N |
| Pull-off force | 46.8 N |
| Lateral force | 24.8 N |
| Volume | 18.33 cm³ |
| Workpiece radius min. (convex) | 40 mm |
| Hose inner diameter (recom.) d | 6 mm |
| Size | 40 |
| Number of folds | 1.5 |
| Suction cup material | Elastodur ED |
| Material hardness [Shore A] | 65 Shore A |
| Weight | 21.2 g |
| Product family | SPB1 |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation












