Schmalz

Ordering information

Suction cup FSG (elastomer part + connection nipple) is delivered unassembled (assembled from a diameter of 32 mm). The delivery consists of:

  • Suction cup of type FG – elastomer part, available in various diameters and materials
  • Connection nipple of type SA-NIP – available with various threads

Available spare parts: suction cup FG, connection nipple SA-NIP

Please try again later or contact your local contact person.

FSG 14 NBR-ESD-55 M5-AG

Part no.: 10.01.06.04491

Bellows suction cup (round) for very uneven workpieces

Industries: Electronics

Size14
Suction cup materialNitrile rubber NBR-ESD
Material hardness [Shore A]55 (Shore A)
Nipple materialAluminum
ConnectionM5-M
Number of folds2.5
Product familyFSG
Product information
Design Data
Design image
Attribute Value
d2 5.4  mm
dn 2.5  mm
Dmax(S) 15.5  mm
Ds 14.5  mm
G1 M5-M
H 27.8  mm
LG1 5  mm
SW1 7  mm
Z (Stroke) 9  mm
Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Technical Data
Attribute Value
Suction cup material Nitrile rubber NBR-ESD
Material hardness [Shore A] 55  Shore A
Size 14
Number of folds 2.5
Connection M5-AG
Workpiece radius min. (convex) 15  mm
Volume 0.98  cm³
Suction force (-600mbar) 1.37  N
Pull-off force 5.7  N
Hose inner diameter (recom.) d 2  mm
Weight 2.6  g
Product family FSG
Note: Suction force: The specified suction forces are theoretical values at a vacuum of -0.6 bar and with a dry, smooth and even workpiece surface - they do not include a safety factor Pull-off force: The pull-off force of the versions made of natural rubber is reduced by about 40% Hose diameter: The recommended hose diameter refers to a hose length of approx. 2 m
CAD data

Live CAD-Model easy-to-use

After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.

Documentation

Spare parts

Product recommendations

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart