FSG 32 SI-MD-55 G1/4-AG
Part no.: 10.01.06.05721
Bellows suction cup (round) for very uneven workpieces
Industries: Food | Packaging
| Size | 32 |
| Suction cup material | Silicone SI metal detectable |
| Material hardness [Shore A] | 55 (Shore A) |
| Material characteristics | FDA-compatible |
| Nipple material | Aluminum |
| Connection | G1/4"-M |
| Number of folds | 2.5 |
Design Data
Design Data
| Attribute | Value |
|---|---|
| d2 | 16 mm |
| Dmax(S) | 33.5 mm |
| dn | 4.4 mm |
| Ds | 32 mm |
| G1 | G1/4"-M |
| H | 41.5 mm |
| LG1 | 11 mm |
| SW1 | 17 mm |
| Z (Stroke) | 15 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction cup material | Silicone SI metal detectable |
| Material hardness [Shore A] | 55 Shore A |
| Size | 32 |
| Number of folds | 2.5 |
| Connection | G1/4-AG |
| Workpiece radius min. (convex) | 35 mm |
| Volume | 10 cm³ |
| Suction force (-600mbar) | 12.06 N |
| Pull-off force | 36.9 N |
| Hose inner diameter (recom.) d | 6 mm |
| Weight | 17 g |
| Product family | FSG |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation


