PFYN 10 FPM-65 M5-IG
Part no.: 10.01.01.00126
Flat suction cup (round) for smooth or slightly rough surfaces
Industries: Electronics | Universal
| Size | 10 |
| Suction cup material | Fluorine rubber FPM |
| Material hardness [Shore A] | 65 (Shore A) |
| Material property | non-marking |
| Nipple material | Aluminum |
| Product family | PFYN |
Design Data
Design Data
| Attribute | Value |
|---|---|
| dn | 2 mm |
| Dmax(S) | 11.5 mm |
| Ds | 10 mm |
| G1 | M5-F |
| H | 17.5 mm |
| LG1 | 5.5 mm |
| SW1 | 8 mm |
| Z (Stroke) | 1.4 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction force (-600mbar) | 4 N |
| Volume | 0.07 cm³ |
| Workpiece radius min. (convex) | 12.5 mm |
| Hose inner diameter (recom.) d | 2 mm |
| Size | 10 |
| Suction cup material | Fluorine rubber FPM |
| Material hardness [Shore A] | 65 Shore A |
| Weight | 2 g |
| Product family | PFYN |
| Number of folds | 0 |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation





