Schmalz

Ordering information

Suction cup PFYN (elastomer part + connection nipple) is delivered unassembled (diameters of 120 mm and more are assembled).
The delivery consists of:

  • Suction cup of type PFG – elastomer part, available in various diameters and materials
  • Connection nipple of type SA-NIP – available with various threads

Available spare parts: suction cup PFG, connection nipple SA-NIP

Please try again later or contact your local contact person.

PFYN 8 PU-55 M5-AG

Part no.: 10.01.01.00167

Flat suction cup (round) for smooth or slightly rough surfaces

Industries: Plastics | Universal

Size8
Suction cup materialPolyurethane PU
Material hardness [Shore A]55 (Shore A)
Nipple materialAluminum
Product familyPFYN
Product information
Design Data
Design image
Attribute Value
dn 2  mm
Dmax(S) 9  mm
Ds 8  mm
G1 M5-M
H 12  mm
LG1 4.5  mm
SW1 8  mm
Z (Stroke) 1.3  mm
Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Technical Data
Attribute Value
Suction force (-600mbar) 2.3  N
Workpiece radius min. (convex) 10  mm
Size 8
Suction cup material Polyurethane PU
Material hardness [Shore A] 55  Shore A
Weight 1.3  g
Product family PFYN
Number of folds 0
Note: Suction force: The suction force values are theoretical values at -0.6 bar vacuum and a dry, smooth and even workpiece surface – they are specified without safety factors. Hose inner diameter: The recommended hose diameter refers to a hose length of approx. 2 m
CAD data

Live CAD-Model easy-to-use

After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.

Documentation

Spare parts

Product recommendations

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart