SUF 35 NBR-55 G1/8-IG
Part no.: 10.01.01.14093
Flat suction cup (round) for process safe handling of smooth or slightly rough surfaces
Industries: Universal
| Size | 35 |
| Suction cup material | Nitrile rubber NBR |
| Material hardness [Shore A] | 55 (Shore A) |
| Product family | SUF |
Design Data
Design Data
| Attribute | Value |
|---|---|
| Dmax(S) | 39.2 mm |
| Ds | 35 mm |
| dn | 6.1 mm |
| G1 | G1/8"-F |
| H | 28.9 mm |
| LG1 | 8 mm |
| SW1 | 17 mm |
| Z (Stroke) | 3.5 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction force (-600mbar) | 46 N |
| Pull-off force | 46 N |
| Volume | 2.4 cm³ |
| Workpiece radius min. (convex) | 40 mm |
| Hose inner diameter (recom.) d | 4 mm |
| Size | 35 |
| Suction cup material | Nitrile rubber NBR |
| Material hardness [Shore A] | 55 Shore A |
| Weight | 15.9 g |
| Product family | SUF |
| Number of folds | 0 |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation


